Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.102 |
| A dimension MM | 53.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA4FRA6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.409 |
| Drop dimension MM | 10.40 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.303 |
| Hose cut off factor MM | 33.100 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.409 |
| Product height mm | 10.389 |
| Product length in | 2.290 |
| Product length mm | 58.166 |
| Product material | Carbon steel |
| Product width in | 0.902 |
| Product width mm | 22.911 |
| Series | OTC |
| Thread size 1 | 9/16-18 UNF |
![Hose Fittings 1GA10FRA10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213540%2FID432874698688-0101_preview.jpg&w=1920&q=75)