Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.091 |
| A dimension MM | 53.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1S13LG5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End Type 1 | Standpipe GAZ |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.210 |
| Hose size | -5 |
| Inside diameter IN | 0.205 |
| Inside diameter MM | 5.207 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 2.091 |
| Product length mm | 53.111 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | 1A/Z Series |
| Thread sealant | No |