Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.012 |
| A dimension MM | 25.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hose size | -6 |
| Inside diameter IN | 0.677 |
| Inside diameter MM | 17.200 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.010 |
| Product length mm | 25.654 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 1SA |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133465 |
![Hose Fittings 1SA4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213566%2FID432874764710-0101_preview.jpg&w=1920&q=75)