Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.086 |
| A dimension MM | 53.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20011-22-05STZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.984 |
| Hose cut off factor MM | 25.000 |
| Hose size | -5 |
| Inside diameter IN | 0.236 |
| Inside diameter MM | 6.000 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Series | Winner 2-Piece |
| Thread size 1 | M22x1.5 |
