Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.027 |
| A dimension MM | 51.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 17.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20211D-16-06SMXZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End size 1 | -16 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.846 |
| Hose cut off factor MM | 21.488 |
| Hose size | -6 |
| Inside diameter IN | 0.276 |
| Inside diameter MM | 7.010 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |