Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20241Y-14-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.728 |
| Drop dimension MM | 18.49 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.594 |
| Hose cut off factor MM | 40.488 |
| Hose size | -4 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M14x1.5 |
