Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.559 |
| A dimension MM | 90.400 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20241Y-22-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 24.0 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 2 | -8 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.318 |
| Hose cut off factor MM | 58.900 |
| Hose size | -8 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 10.000 |
| Product height in | 3.027 |
| Product height mm | 76.886 |
| Product length in | 3.950 |
| Product length mm | 100.330 |
| Product material | Carbon steel |
| Product width in | 1.212 |
| Product width mm | 30.785 |
| Thread size 1 | M22x1.5 |
