Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.509 |
| A dimension MM | 103.100 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20241Y-27-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.957 |
| Drop dimension MM | 24.3 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.701 |
| Hose cut off factor MM | 68.605 |
| Hose size | -10 |
| Product height in | 0.957 |
| Product height mm | 24.308 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M27x1.5 |
