Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.543 |
| A dimension MM | 90.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-30-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 51.0 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End size 2 | -6 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.204 |
| Hose cut off factor MM | 56.000 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 3.417 |
| Product height mm | 86.792 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product material | Carbon steel |
| Product width in | 1.401 |
| Product width mm | 35.585 |
