Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.094 |
| A dimension MM | 104.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-36-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 60.0 |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End size 2 | -12 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.578 |
| Hose cut off factor MM | 65.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 3.946 |
| Product height mm | 100.228 |
| Product length in | 4.900 |
| Product length mm | 124.460 |
| Product material | Carbon steel |
| Product width in | 1.555 |
| Product width mm | 39.497 |
