Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-39-16H100TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.657 |
| Drop dimension MM | 67.5 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End type 1 | Female metric 60 degree cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 3.020 |
| Hose cut off factor MM | 76.708 |
| Hose size | -16 |
| Product height in | 3.268 |
| Product height mm | 83.000 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M39x2 |
