Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.870 |
| A dimension MM | 123.700 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-39-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 68 |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End size 2 | -16 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.019 |
| Hose cut off factor MM | 76.700 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 4.527 |
| Product height mm | 114.986 |
| Product length in | 6.050 |
| Product length mm | 153.670 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.997 |
| Thread size 1 | M39x2 |
