Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20291Y-64-32TZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 4.461 |
| Drop dimension MM | 113.31 |
| End connection hex size IN | 2.938 |
| End connection hex size MM | 75.000 |
| End type 1 | Female metric 60 degree cone |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 5.291 |
| Hose cut off factor MM | 134.391 |
| Hose size | -32 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M64x2 |
