Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.989 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-14-05WCPZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -14 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 0.886 |
| Hose cut off factor MM | 22.504 |
| Hose size | -5 |
| Inside diameter IN | 0.217 |
| Inside diameter MM | 5.512 |
| Product height in | 0.977 |
| Product height mm | 24.816 |
| Product length in | 1.988 |
| Product length mm | 50.500 |
| Product width in | 0.977 |
| Product width mm | 24.816 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
