Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 67.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.740 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 2 | -12 |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Hex size 2 IN | 1.260 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.500 |
| Hose size | -12 |
| Inside diameter IN | 0.510 |
| Inside diameter MM | 13.000 |
| Product height in | 1.555 |
| Product height mm | 39.497 |
| Product length in | 2.976 |
| Product length mm | 75.590 |
| Product material | 316L Stainless steel |
| Product width in | 1.555 |
| Product width mm | 39.497 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M26x1.5 |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 18.000 |
