Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-36-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 2 | -4 |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.620 |
| Hex size 1 MM | 41.148 |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.500 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.870 |
| Product height mm | 47.498 |
| Product length in | 2.790 |
| Product length mm | 70.886 |
| Product material | Carbon steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.100 |
| Tube OD 1 MM | 28.000 |
