Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.386 |
| A dimension MM | 86.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-36-20WCPZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -36 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.004 |
| Hose size | -20 |
| Inside diameter IN | 1.063 |
| Inside diameter MM | 27.000 |
| Product height in | 2.413 |
| Product height mm | 61.300 |
| Product length in | 3.386 |
| Product length mm | 86.000 |
| Product width in | 2.413 |
| Product width mm | 61.300 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M36x2 |
