Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.371 |
| A dimension MM | 111.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411Y-52-32WCPZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End size 1 | -52 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.536 |
| Hose cut off factor MM | 39.014 |
| Hose size | -32 |
| Inside diameter IN | 1.693 |
| Inside diameter MM | 43.002 |
| Product height in | 3.220 |
| Product height mm | 81.800 |
| Product length in | 4.371 |
| Product length mm | 111.023 |
| Product width in | 3.220 |
| Product width mm | 81.800 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M52x2 |
