Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.441 |
| A dimension MM | 62.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20411YT-22-10WZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End size 1 | -22 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.024 |
| Hose cut off factor MM | 26.010 |
| Hose size | -10 |
| Inside diameter IN | 0.453 |
| Inside diameter MM | 11.506 |
| Product height in | 1.418 |
| Product height mm | 36.017 |
| Product length mm | 62.001 |
| Product width in | 1.418 |
| Product width mm | 36.017 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
