Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 35.992 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TE-30-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 35.992 |
| Hose size | -12 |
| Product material | Carbon steel |
