Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 75.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441-18-06TZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.5 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -10 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.770 |
| Hose cut off factor MM | 45.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 2.900 |
| Product height mm | 73.660 |
| Product length in | 4.690 |
| Product length mm | 119.126 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M18x1.5 |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 12.000 |
