Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.000 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 16.993 |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-12-04WZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 15.0 |
| End connection hex size IN | 0.669 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.000 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 1.429 |
| Product height mm | 36.296 |
| Product length in | 2.906 |
| Product length mm | 73.812 |
| Product material | Carbon steel |
| Product width in | 0.897 |
| Product width mm | 22.784 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M12x1.5 |
