Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.981 |
| A dimension MM | 75.717 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-18-08WCPZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.737 |
| Drop dimension MM | 18.7 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -18 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.741 |
| Hose cut off factor MM | 44.221 |
| Hose size | -8 |
| Inside diameter IN | 0.394 |
| Inside diameter MM | 10.008 |
| Product height in | 0.737 |
| Product height mm | 18.720 |
| Product length in | 2.981 |
| Product length mm | 75.717 |
| Product width in | 1.213 |
| Product width mm | 30.810 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
