Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.934 |
| A dimension MM | 74.524 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-18-S06TCPZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.729 |
| Drop dimension MM | 18.5 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -18 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.752 |
| Hose cut off factor MM | 44.501 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.729 |
| Product height mm | 18.517 |
| Product length in | 2.934 |
| Product length mm | 74.524 |
| Product width in | 1.075 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
