Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.712 |
| A dimension MM | 68.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-22-05TZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 18.0 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.900 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.500 |
| Product height in | 1.912 |
| Product height mm | 48.564 |
| Product length in | 3.440 |
| Product length mm | 87.376 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 15.000 |
