Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.160 |
| A dimension MM | 80.300 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.924 |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-22-08TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 20.0 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.800 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.720 |
| Product height mm | 43.688 |
| Product length in | 3.690 |
| Product length mm | 93.726 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
