Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.268 |
| A dimension MM | 83.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-22-10WCPZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.875 |
| Drop dimension MM | 22.2 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End size 1 | -22 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.022 |
| Hose size | -10 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 3.268 |
| Product length mm | 83.000 |
| Product width in | 1.402 |
| Product width mm | 35.611 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
