Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.102 |
| A dimension MM | 78.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-26-08TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 21.0 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 31.979 |
| End connection torque | 81-96 lb-ft(110-130 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.862 |
| Hose cut off factor MM | 47.300 |
| Hose size | -8 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 10.000 |
| Product height in | 2.060 |
| Product height mm | 52.324 |
| Product length in | 3.730 |
| Product length mm | 94.742 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M26x1.5 |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
