Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.910 |
| A dimension MM | 124.600 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 40.996 |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y-36-16WZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 32.0 |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.060 |
| Hose cut off factor MM | 77.600 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.000 |
| Product height in | 2.650 |
| Product height mm | 67.310 |
| Product length in | 5.940 |
| Product length mm | 150.876 |
| Product material | Carbon steel |
| Product width in | 1.920 |
| Product width mm | 48.768 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.102 |
| Tube OD 1 MM | 28.000 |
