Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.717 |
| A dimension MM | 145.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441Y1-45-20TCPZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| Drop dimension IN | 1.497 |
| Drop dimension MM | 38.0 |
| End connection hex size IN | 1.938 |
| End connection hex size MM | 50.000 |
| End size 1 | -45 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 3.591 |
| Hose cut off factor MM | 91.200 |
| Hose size | -20 |
| Inside diameter IN | 1.063 |
| Inside diameter MM | 27.000 |
| Product height in | 1.497 |
| Product height mm | 38.024 |
| Product length in | 5.717 |
| Product length mm | 145.212 |
| Product width in | 2.134 |
| Product width mm | 54.204 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M45x2 |
