Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.225 |
| A dimension MM | 81.915 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20441YT-22-08WCPZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.831 |
| Drop dimension MM | 21.1 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End size 1 | -22 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.867 |
| Hose cut off factor MM | 47.422 |
| Hose size | -8 |
| Inside diameter IN | 0.371 |
| Inside diameter MM | 9.423 |
| Product height in | 0.831 |
| Product height mm | 21.107 |
| Product length mm | 81.915 |
| Product width in | 1.268 |
| Product width mm | 32.207 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
