Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 31.979 |
| Brand | Winner by Danfoss |
| Catalog Item | 2049TE-26-10T-SR |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 52 |
| End connection hex size IN | 1.259 |
| End size 2 | -6 |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 2.007 |
| Hose cut off factor MM | 50.978 |
| Hose size | -10 |
| Inside diameter IN | 0.504 |
| Inside diameter MM | 12.800 |
| Product material | 304 Stainless steel |
