Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.640 |
| A dimension MM | 67.100 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20541Y-18-04SRT |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.00 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.100 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 1.551 |
| Product height mm | 39.400 |
| Product length in | 2.641 |
| Product length mm | 67.100 |
| Product material | 304 Stainless steel |
| Product width in | 0.897 |
| Product width mm | 22.800 |
| Thread size 1 | M18x1.5 |
| Tube OD 1 IN | 0.393 |
| Tube OD 1 MM | 10.000 |
