Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.402 |
| A dimension MM | 61.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-20-05TZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.339 |
| Drop dimension MM | 34.01 |
| End size 1 | -20 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor MM | 33.020 |
| Hose size | -5 |
| Inside diameter IN | 0.217 |
| Inside diameter MM | 5.512 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M20x1.5 |
