Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-20-08WZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.497 |
| Drop dimension MM | 38.02 |
| End type 1 | Female metric 24 degree cone |
| Hex size 1 IN | 0.930 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 1.497 |
| Hose cut off factor MM | 38.024 |
| Product material | Carbon steel |
