Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-22-08SVT |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.674 |
| Drop dimension MM | 42.52 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.654 |
| Hose cut off factor MM | 42.012 |
| Hose size | -8 |
| Product height in | 1.772 |
| Product height mm | 45.009 |
| Product material | 316L Stainless steel |
| Series | Winner 2-Piece |
| Thread size 1 | M22x1.5 |
