Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.992 |
| A dimension MM | 76.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-30-08EQSVT |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.811 |
| Drop dimension MM | 46.00 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.924 |
| Hose cut off factor IN | 1.751 |
| Hose cut off factor MM | 44.500 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 2.515 |
| Product height mm | 63.881 |
| Product length in | 3.622 |
| Product length mm | 91.998 |
| Product material | 316L Stainless steel |
| Product width in | 1.212 |
| Product width mm | 30.784 |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.787 |
| Tube OD 1 MM | 20.000 |
