Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.645 |
| A dimension MM | 118.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.969 |
| Backup hex size MM | 50.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y-42-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 70 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.795 |
| Hose cut off factor MM | 71.000 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.000 |
| Product height in | 3.543 |
| Product height mm | 89.992 |
| Product length in | 5.906 |
| Product length mm | 150.012 |
| Product material | Carbon steel |
| Product width in | 1.969 |
| Product width mm | 50.012 |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
