Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.787 |
| A dimension MM | 147.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20591Y1-52-20EQSVT |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.405 |
| Drop dimension MM | 86.50 |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.000 |
| Hex size 2 IN | 1.960 |
| Hex size 2 MM | 49.784 |
| Hose cut off factor IN | 3.661 |
| Hose cut off factor MM | 93.000 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 4.789 |
| Product height mm | 121.641 |
| Product length in | 6.948 |
| Product length mm | 176.479 |
| Product material | 316L Stainless steel |
| Product width in | 2.413 |
| Product width mm | 61.290 |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.496 |
| Tube OD 1 MM | 38.000 |
