Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.461 |
| A dimension MM | 62.509 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20591YT-16-06WZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.221 |
| Drop dimension MM | 31.0 |
| End size 1 | -16 |
| End Type 1 | Female metric 24 degree cone |
| Hose cut off factor IN | 1.182 |
| Hose cut off factor MM | 30.023 |
| Hose size | -6 |
| Inside diameter IN | 0.252 |
| Inside diameter MM | 6.401 |
| Product height in | 1.221 |
| Product length in | 2.461 |
| Product length mm | 62.509 |
| Product width in | 1.087 |
| Product width mm | 27.610 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |