Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.320 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 20Z-35D |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End size 1 | -32 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.560 |
| Hose cut off factor MM | 39.624 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 3.290 |
| Product length mm | 83.566 |
| Product material | Carbon steel |
| Product width in | 2.400 |
| Product width mm | 60.960 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M45x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789269898 |
