Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.750 |
Compatible tube OD IN | 1.25 |
Compatible tube OD MM | 31.750 |
Compliances | SAE J1176 |
Construction Style | Crimp |
End Type 1 | Male 37 degree |
End size 1 | -20 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.750 |
Hex size 1 MM | 44.450 |
Hose cut off factor IN | 2.160 |
Hose cut off factor MM | 54.864 |
Hose size | -20 |
Inside diameter IN | 1.0500 |
Inside diameter MM | 26.6700 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 1.250 |
Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789292285 |