Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 43.942 |
| Hose size | -20 |
| Inside diameter IN | 0.850 |
| Inside diameter MM | 21.590 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
