Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 30.99 |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hose cut off factor IN | 2.710 |
| Hose cut off factor MM | 68.834 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
