Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.287 |
| A dimension MM | 32.700 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 22690K-04-04XZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.728 |
| Drop dimension MM | 18.50 |
| End size 1 | -4 |
| End Type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.461 |
| Hose cut off factor MM | 11.700 |
| Hose size | -4 |
| Inside diameter IN | 0.177 |
| Inside diameter MM | 4.500 |
| Product height in | 0.728 |
| Product height mm | 18.500 |
| Product length in | 1.287 |
| Product length mm | 32.700 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
