Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.540 |
| A dimension MM | 90.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 29.972 |
| Brand | Winner by Danfoss |
| Catalog Item | 22691Y-10-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 56 |
| End connection hex size IN | 1.180 |
| End size 1 | -10 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 56.000 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 3.279 |
| Product height mm | 83.287 |
| Product length in | 4.133 |
| Product length mm | 104.978 |
| Product material | Carbon steel |
| Product width in | 1.401 |
| Product width mm | 35.585 |
| Thread size 1 | G 5/8 |
