Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.510 |
| A dimension MM | 63.754 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-04-06H21Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.1 |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 33.782 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 2.520 |
| Product length mm | 64.008 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Winner 2-Piece |
| Thread sealant | No |
