Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.850 |
| A dimension MM | 72.390 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-08-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.260 |
| Drop dimension MM | 57.4 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 40.894 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 2.260 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
