Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 58.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291Y-04-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 41 |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.181 |
| Hose cut off factor MM | 30.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 1.949 |
| Product height mm | 49.505 |
| Product length in | 3.302 |
| Product length mm | 83.871 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
