Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.250 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 2.120 |
| Drop dimension MM | 54.00 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hose cut off factor IN | 1.387 |
| Hose cut off factor MM | 35.250 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 2.630 |
| Product height mm | 66.802 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
